??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23230.0512 Female thread
HELP_VARIABLE
Company
Halder
Description
EH 23230. - Push Plunger, with pin, protected against rotating / with female thread
Bill of material
23230.0512 Female thread
BESTNR
Ref. No.
23230.0512
AUS
Version
with female thread (picture 1)
D1
Diameter
M 16x1.5
D2
Diameter
12.0 mm
D3
Diameter
21 mm
D4
Diameter
M 5
D5
Diameter
M 5
D6
Diameter
5.3 mm
L1
Length
56.0 mm
L2
Length
27.0 mm
L3
Length
34 mm
L4
Length
18 mm
L5
Length
15.5 mm
L6
Length
47 mm
L7
Length
8 mm
T
min.
10 mm
R
-
B
14 mm
S
8 mm
K
35 mm
SW1
Width Across Flats
10 mm
SW2
Width Across Flats
24 mm
G
Weight
154 g
F1
Spring load
25 N
F2
Spring load
71 N
Embedded user actions